Select a different country or region to see content for your location.
United States
06:51:45 GMT+0000 (Coordinated Universal Time)

Dimensions
d | 155,8 mm | |
D | 170 mm | |
D1 | 62 mm | |
L | 110 mm | |
l | 80 mm | |
T | 18 mm | |
a | 1" | Square (inch) |
b | 11,5 mm | |
c | 146 mm | |
≈m | 3,57 kg | Weight |
Additional information
KM24 | Suitable for locknuts | |
ZM120 | Suitable for precision locknuts | |
1 pc. socket wrench with locking pin and rubber washer | Included in delivery |
Downloads: