Select a different country or region to see content for your location.
United States
01:27:32 GMT+0000 (Coordinated Universal Time)

LOCKNUT-SOCKET-KM17
Groove nut socket wrench
for locknuts and precision locknuts
Replaces
LOCKNUT.SOCKET.KM17
Preferred product
Frequently bought together

Dimensions
d | 110,8 mm | |
D | 121 mm | |
D1 | 62 mm | |
L | 110 mm | |
l | 80 mm | |
T | 16 mm | |
a | 1" | Square (inch) |
b | 7,6 mm | |
c | 103,9 mm | |
≈m | 2,605 kg | Weight |
Additional information
KM17 | Suitable for locknuts | |
ZMA70/110, ZM85 | Suitable for precision locknuts | |
1 pc. socket wrench with locking pin and rubber washer | Included in delivery |
Downloads:


All
English

2024-05-8 | Technische Produktinformation | TPI 216 | Englisch