Select a different country or region to see content for your location.
United States
01:34:03 GMT+0000 (Coordinated Universal Time)

LOCKNUT-SOCKET-KM14
Groove nut socket wrench
for locknuts and precision locknuts
Replaces
LOCKNUT.SOCKET.KM14
Preferred product
Frequently bought together

Dimensions
d | 92,6 mm | |
D | 103 mm | |
D1 | 62 mm | |
L | 110 mm | |
l | 80 mm | |
T | 12 mm | |
a | 1" | Square (inch) |
b | 7,6 mm | |
c | 85,8 mm | |
≈m | 2,2 kg | Weight |
Additional information
KM14 | Suitable for locknuts | |
ZMA50/92, ZM70 | Suitable for precision locknuts | |
1 pc. socket wrench with locking pin and rubber washer | Included in delivery |
Downloads:


All
English

2024-05-8 | Technische Produktinformation | TPI 216 | Englisch