Select a different country or region to see content for your location.
United States
06:51:49 GMT+0000 (Coordinated Universal Time)

LOCKNUT-SOCKET-KM13
Groove nut socket wrench
for locknuts and precision locknuts
Replaces
LOCKNUT.SOCKET.KM13
Preferred product

Dimensions
d | 85,7 mm | |
D | 94 mm | |
D1 | 44 mm | |
L | 90 mm | |
l | 60 mm | |
T | 13,5 mm | |
a | 3/4" | Square (inch) |
b | 6,7 mm | |
c | 79,8 mm | |
≈m | 1,09 kg | Weight |
Additional information
KM13 | Suitable for locknuts | |
ZMA45/85, ZM65 | Suitable for precision locknuts | |
1 pc. socket wrench with locking pin and rubber washer | Included in delivery |
Downloads: