Select a different country or region to see content for your location.
United States
01:21:09 GMT+0000 (Coordinated Universal Time)

LOCKNUT-SOCKET-KM11
Groove nut socket wrench
for locknuts and precision locknuts
Replaces
LOCKNUT.SOCKET.KM11
Preferred product
Frequently bought together

Dimensions
d | 75,7 mm | |
D | 83,5 mm | |
D1 | 44 mm | |
L | 90 mm | |
l | 60 mm | |
T | 13,5 mm | |
a | 3/4" | Square (inch) |
b | 6,7 mm | |
c | 69,8 mm | |
≈m | 0,9 kg | Weight |
Additional information
KM11 | Suitable for locknuts | |
ZM55 | Suitable for precision locknuts | |
1 pc. socket wrench with locking pin and rubber washer | Included in delivery |
Downloads:


All
English

2024-05-8 | Technische Produktinformation | TPI 216 | Englisch