Select a different country or region to see content for your location.
United States
01:27:40 GMT+0000 (Coordinated Universal Time)

LOCKNUT-SOCKET-KM10
Groove nut socket wrench
for locknuts and precision locknuts
Replaces
LOCKNUT.SOCKET.KM10
Preferred product
Frequently bought together

Dimensions
d | 70,7 mm | |
D | 78,5 mm | |
D1 | 44 mm | |
L | 90 mm | |
l | 60 mm | |
T | 13,5 mm | |
a | 3/4" | Square (inch) |
b | 5,7 mm | |
c | 65,8 mm | |
≈m | 0,87 kg | Weight |
Additional information
KM10 | Suitable for locknuts | |
ZMA35/70, ZM50 | Suitable for precision locknuts | |
1 pc. socket wrench with locking pin and rubber washer | Included in delivery |
Downloads:


All
English

2024-05-8 | Technische Produktinformation | TPI 216 | Englisch