Select a different country or region to see content for your location.
United States
06:51:46 GMT+0000 (Coordinated Universal Time)

LOCKNUT-SOCKET-KM0
Groove nut socket wrench
for locknuts and precision locknuts
Replaces
LOCKNUT.SOCKET.KM0
Preferred product

Dimensions
d | 18,3 mm | |
D | 22 mm | |
D1 | 22 mm | |
L | 57 mm | |
l | 45 mm | |
T | 5 mm | |
a | 3/8" | Square (inch) |
b | 2,6 mm | |
c | 14,4 mm | |
≈m | 0,1 kg | Weight |
Additional information
KM0 | Suitable for locknuts | |
ZM10 | Suitable for precision locknuts | |
1 pc. socket wrench with locking pin and rubber washer | Included in delivery |
Downloads: