Select a different country or region to see content for your location.
United States
02:03:27 GMT+0000 (Coordinated Universal Time)

LOCKNUT-HOOK-KM7
Locknut hook wrench
for locknuts KM
Replaces
LOCKNUT.HOOK.KM7
Preferred product

Dimensions
Dmin | 52 mm | |
Dmax | 55 mm | |
l | 206 mm | |
T | 6 mm | |
≈m | 160 g | Weight |
Additional information
1 pc. hook wrench | Scope of delivery | |
+ | Part of LOCKNUT-HOOK-KM0-16-SET | |
KM7 | Suitable for locknuts |
Downloads:
Your current product variant
Version | SW | Single wrench |