Select a different country or region to see content for your location.
United States
21:56:53 GMT+0000 (Coordinated Universal Time)

LOCKNUT-HOOK-KM2-3
Locknut hook wrench
for locknuts KM
Replaces
LOCKNUT.HOOK.KM2-3
Preferred product

Dimensions
Dmin | 25 mm | |
Dmax | 28 mm | |
l | 136 mm | |
T | 4 mm | |
≈m | 45 g | Weight |
Additional information
1 pc. hook wrench | Scope of delivery | |
+ | Part of LOCKNUT-HOOK-KM0-16-SET | |
KM2, KM3 | Suitable for locknuts |
Downloads:
Your current product variant
Version | SW | Single wrench |