Select a different country or region to see content for your location.
United States
13:24:48 GMT+0000 (Coordinated Universal Time)

LOCKNUT-HOOK-KM15-16
Locknut hook wrench
for locknuts KM
Replaces
LOCKNUT.HOOK.KM15-16
Preferred product

Dimensions
Dmin | 95 mm | |
Dmax | 100 mm | |
l | 280 mm | |
T | 8 mm | |
≈m | 0,4 kg | Weight |
Additional information
1 pc. hook wrench | Scope of delivery | |
+ | Part of LOCKNUT-HOOK-KM0-16-SET | |
KM15, KM16 | Suitable for locknuts |
Downloads:
Your current product variant
Version | SW | Single wrench |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2024-05-8 | Technische Produktinformation | TPI 216 | Englisch