Select a different country or region to see content for your location.
United States
13:56:16 GMT+0000 (Coordinated Universal Time)

TRI-SECTION-PLATE-340
Tri-section extraction plate, Removal tool, mechanical
BETEX Tri-Section-Plate for removing complete bearings or tight fitted inner rings; with good radial and axial access, it offers the possibility of grabbing the inner ring so that the pulling force is not transmitted via moving parts and damage to the bearing is avoided
Replaces
791340
Preferred product



Dimensions
wmin | 90 mm | Grip width, min. |
wmax | 340 mm | Grip width, max. |
Bmax | 460 mm | |
C | 175 mm | |
D | 430 mm | |
E | 1¼”-12UNF | |
F | 14 mm | |
G | 2 mm | |
H | 8 mm | |
FZ max | 190 kN | Max. permissible pulling force |
≈m | 18 kg | Weight |
Additional information
in combination with puller: HP/HSP/HXP 83, 123, 203, HPP 123 | Usability |
Downloads:
Your current product variant
Series | TSP | Series TSP |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2024-05-8 | Technische Produktinformation | TPI 216 | Englisch
Tools for the Mechanical Mounting and Dismounting of Rolling Bearings
Recently viewed products

Wait to see recently viewed products