Select a different country or region to see content for your location.
United States
13:31:24 GMT+0000 (Coordinated Universal Time)

TRI-SECTION-PLATE-160
Tri-section extraction plate, Removal tool, mechanical
BETEX Tri-Section-Plate for removing complete bearings or tight fitted inner rings; with good radial and axial access, it offers the possibility of grabbing the inner ring so that the pulling force is not transmitted via moving parts and damage to the bearing is avoided
Replaces
791160
Preferred product




Dimensions
wmin | 26 mm | Grip width, min. |
wmax | 160 mm | Grip width, max. |
Bmax | 216 mm | |
C | 105 mm | |
D | 240 mm | |
E | 5/8"-11 UNC | |
F | 8 mm | |
G | 2 mm | |
H | 6,5 mm | |
FZ max | 55 kN | Max. permissible pulling force |
≈m | 3,5 kg | Weight |
Additional information
in combination with puller: HP/HSP43, 63 | Usability |
Downloads:
Your current product variant
Series | TSP | Series TSP |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2024-05-8 | Technische Produktinformation | TPI 216 | Englisch