Select a different country or region to see content for your location.
United States
19:32:35 GMT+0000 (Coordinated Universal Time)

ACC-SET-HP83-HSP83-HXP83
Bearing splitter set
BETEX Puller for gentle dismounting of complete bearings, bearing inner rings and other components so that the pulling force is not transmitted via moving parts. The part to be dismounted must be well accessible radial and axial.
Replaces
793100



Technical data
wmin | 28 mm | Grip width, min. |
wmax | 150 mm | Grip width, max. |
tmax | 255 mm | Grip depth, max. |
A | 260 mm | |
Bmin | 115 mm | |
Bmax | 230 mm | |
FZ max | 75 kN | Max. permissible pulling force |
≈m | 12 kg | Weight |
Additional information
with the pump/cylinder unit of an HP/HSP/HXP puller | Usability | |
1 puller bridge, 2 connection rods, 1 set puller plates, carrying case | Scope of delivery |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2024-05-8 | Technische Produktinformation | TPI 216 | Englisch