Select a different country or region to see content for your location.
United States
07:27:22 GMT+0000 (Coordinated Universal Time)

MSP-2/3-380
Mechanical two-/three-arm puller
BETEX MSP, self centering
Replaces
798450
Preferred product

Technical data
wmax | 380 mm | Grip width, max. |
tmax | 250 mm | Grip depth, max. |
a | 14 mm | |
b | 29 mm | |
c | 10 mm | |
FP | 95 kN | Pulling force |
≈m | 9,6 kg | Weight |
Additional information
two- or three-arm puller (convertible) | Usability |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2024-05-8 | Technische Produktinformation | TPI 216 | Englisch