Select a different country or region to see content for your location.
United States
04:18:30 GMT+0000 (Coordinated Universal Time)

MSP-2/3-120
Mechanical two-/three-arm puller
BETEX MSP, self centering
Replaces
798250
Preferred product

Technical data
wmax | 120 mm | Grip width, max. |
tmax | 80 mm | Grip depth, max. |
a | 8 mm | |
b | 15 mm | |
c | 6 mm | |
FP | 15 kN | Pulling force |
≈m | 1,6 kg | Weight |
Additional information
two- or three-arm puller (convertible) | Usability |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2024-05-8 | Technische Produktinformation | TPI 216 | Englisch