Select a different country or region to see content for your location.
United States
05:48:17 GMT+0000 (Coordinated Universal Time)

HXP-83
Hydraulic two-/three-arm puller
BETEX HXP, self-centering, external hand pump
Replaces
793600

Technical data
wmin | 110 mm | Grip width, min. |
wmax | 460 mm | Grip width, max. |
tmax | 280 mm | Grip depth, max. |
a | 13 mm | |
b | 27 mm | |
c | 13 mm | |
85 mm | Stroke | |
FP | 75 kN | Pulling force |
≈m | 9 kg | Weight |
Additional information
two- or three-arm puller (convertible); separate hand pump required | Usability | |
Safety net or safety blanket, thrust piece, extension adapter, carrying case | Included in delivery |
Downloads:
Your current product variant
Series | HXP | 2/3-Arm, self-centering with separate hand pump |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2024-05-8 | Technische Produktinformation | TPI 216 | Englisch