Select a different country or region to see content for your location.
United States
03:45:56 GMT+0000 (Coordinated Universal Time)

HXP-503
Hydraulic two-/three-arm puller
BETEX HXP, self-centering, external hand pump
Replaces
799600

Technical data
wmin | 160 mm | Grip width, min. |
wmax | 860 mm | Grip width, max. |
tmax | 455 mm | Grip depth, max. |
a | 23 mm | |
b | 60 mm | |
c | 35 mm | |
159 mm | Stroke | |
FP | 490 kN | Pulling force |
≈m | 140 kg | Weight |
Additional information
two- or three-arm puller (convertible); separate hand pump required | Usability | |
Safety net or safety blanket, thrust piece, extension adapter, carrying case | Included in delivery |
Downloads:
Your current product variant
Series | HXP | 2/3-Arm, self-centering with separate hand pump |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2024-05-8 | Technische Produktinformation | TPI 216 | Englisch