Select a different country or region to see content for your location.
United States
02:38:27 GMT+0000 (Coordinated Universal Time)

HXP-203
Hydraulic two-/three-arm puller
BETEX HXP, self-centering, external hand pump
Replaces
796600

Technical data
wmin | 160 mm | Grip width, min. |
wmax | 520 mm | Grip width, max. |
tmax | 325 mm | Grip depth, max. |
a | 18 mm | |
b | 33 mm | |
c | 20 mm | |
111 mm | Stroke | |
FP | 190 kN | Pulling force |
≈m | 24 kg | Weight |
Additional information
two- or three-arm puller (convertible); separate hand pump required | Usability | |
Safety net or safety blanket, thrust piece, extension adapter, carrying case | Included in delivery |
Downloads:
Your current product variant
Series | HXP | 2/3-Arm, self-centering with separate hand pump |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2024-05-8 | Technische Produktinformation | TPI 216 | Englisch