Select a different country or region to see content for your location.
United States
16:10:32 GMT+0000 (Coordinated Universal Time)

HSP-83
Hydraulic two-/three-arm puller
BETEX HSP, self-centering with integrated hand pump-cylinder unit
Replaces
793500
Preferred product

Technical data
wmin | 110 mm | Grip width, min. |
wmax | 460 mm | Grip width, max. |
tmax | 280 mm | Grip depth, max. |
a | 13 mm | |
b | 27 mm | |
c | 13 mm | |
85 mm | Stroke | |
FP | 75 kN | Pulling force |
≈m | 12 kg | Weight |
Additional information
two- or three-arm puller (convertible) | Usability | |
Safety net or safety blanket, thrust piece, extension adapter, carrying case | Included in delivery |
Downloads:
Your current product variant
Series | HSP | 2/3-Arm, self-centering with integrated hand pump |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2024-05-8 | Technische Produktinformation | TPI 216 | Englisch