Select a different country or region to see content for your location.
United States
07:58:10 GMT+0000 (Coordinated Universal Time)

HP-63
Hydraulic two-/three-arm puller
BETEX HP, with integrated hand pump-cylinder unit
Replaces
792000

Technical data
wmax | 330 mm | Grip width, max. |
tmax | 220 mm | Grip depth, max. |
a | 13 mm | |
b | 22 mm | |
c | 10 mm | |
70 mm | Stroke | |
FP | 55 kN | Pulling force |
≈m | 6,3 kg | Weight |
Additional information
two- or three-arm puller (convertible) | Usability | |
Safety net or safety blanket, thrust piece, extension adapter, carrying case | Included in delivery |
Downloads:
Your current product variant
Series | HP | 2/3-Arm, with integrated hand pump |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2024-05-8 | Technische Produktinformation | TPI 216 | Englisch
Tools for the Mechanical Mounting and Dismounting of Rolling Bearings
Recently viewed products

Wait to see recently viewed products