Select a different country or region to see content for your location.
United States
18:11:25 GMT+0000 (Coordinated Universal Time)

TRI-SECTION-SET-4T
Tri-Section Puller
BETEX Hydraulic puller including tri-section plate for safe, easy dismounting of rolling bearings and other rotative components
Replaces
792160

Technical data
wmin | 30 mm | Grip, width, min. |
wmax | 160 mm | Grip width, max. |
tmax | 211 mm | Grip depth, max. |
FP | 35 kN | Pulling force |
≈m | 20 kg | Weight |
Additional information
Integrated pump-cylinder unit, 360° adjustable handle, tri-section plate, crossbar, connection rods, steel storage case | Scope of delivery |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2024-05-8 | Technische Produktinformation | TPI 216 | Englisch