Select a different country or region to see content for your location.
United States
01:08:54 GMT+0000 (Coordinated Universal Time)

MP-40900-SET
Deep groove ball bearing puller, 4-arm
BETEX MP-40900-SET, Pulling device for simultaneous removal of deep groove ball bearings from the shaft and from the housing – or only from a shaft fitted with a tight fit on the inner ring, for up to 56 standard deep groove ball bearings of defined sizes with bore diameters of 10 to 100 mm


Dimensions
A11 | 160 mm | Length puller arms no. 11 |
A12 | 160 mm | Length puller arms no. 12 |
A13 | 180 mm | Length puller arms no. 13 |
A21 | 196 mm | Length puller arms no. 21 |
A22 | 196 mm | Length puller arms no. 22 |
A31 | 237 mm | Length puller arms no. 31 |
A32 | 239 mm | Length puller arms no. 32 |
505 x 480 x 120 | Dimensions case (mm) | |
≈m | 8,9 kg | Weight |
Additional information
6000, 6001, 6002, 6003, 6200, 16002, 16003, 16100, 16101, 6004*, 6005*, 6006*, 6201, 6202*, 6203*, 6300*, 6204, 6205, 6301, 6302, 6303, 62/22, 63/22*, 6007, 6008, 6009, 6010, 16011, 6011, 6012, 6206*, 6207*, 6304*, 6305*, 6306*, 62/28, 6013, 6014, 6015, 6208*, 6209*, 6210*, 6307*, 6403*, 63/28, 6018, 6019, 6020, 6211, 6212*, 6308*, 6309*, 6310*, 6311*, 6404*, 6405* | Suitable for bearing types 1 | |
Claws of the puller arms are placed between inner and outer ring and grip the ball track of the outer ring, removing of sealed bearings possible after prior removal of the seal | Use | |
3 threaded spindles with head, hand lever, 7 sets of 4 puller arms each, 25 support rings, selection aid table, carrying case | Delivery scope |
Footnotes
1

Downloads:
Your current product variant
Version | ST | Set |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.