Select a different country or region to see content for your location.
United States
16:56:21 GMT+0000 (Coordinated Universal Time)

ARCA-PUMP-BARREL-50-S
Drum pump
Drum pump for hobbocks
Replaces
ARCA.PUMP.50.BARREL-S
Preferred product
Technical data
50 kg hobbock | Usage | |
Hand valve or metering pistol grease gun | Features | |
Pneumatic pump | Design | |
G1/4 (internal thread) | Connector compressed air inlet | |
G1/4 (external thread) | Connector grease outlet | |
30 mm | Suction pipe diameter | |
750 mm | Suction pipe length | |
420 bar | Operating pressure (at 6 bar pneumatic supply pressure) | |
3,5 bar | Pneumatic supply pressure, min. | |
8,5 bar | Pneumatic supply pressure, max. | |
70:1 | Pressure ratio | |
1.100 cm³/min | Delivery rate | |
67,126 in³/min | Delivery rate | |
150 l/min | Maximum air consumption | |
NLGI 2 | Maximum consistency class | |
+10 °C ... +40 °C | Grease temperature (NLGI 2) | |
76 dB | Sound pressure level | |
≈m | 6,37 kg | Weight |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2024-03-14 | Technische Produktinformation | TPI 252 | Englisch