Select a different country or region to see content for your location.
United States
01:13:04 GMT+0000 (Coordinated Universal Time)

ARCA-PUMP-BARREL-25-MANUAL
Drum pump
Manual barrel pump, including filling spout
Preferred product
Technical data
25 kg hobbock | Usage | |
Manual pump | Design | |
G1/4 (external thread) | Connector grease outlet | |
30 mm | Suction pipe diameter | |
480 mm | Suction pipe length | |
NLGI 3 | Maximum consistency class | |
+10 °C ... +40 °C | Grease temperature (NLGI 2) | |
≈m | 3,5 kg | Weight |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2024-03-14 | Technische Produktinformation | TPI 252 | Englisch