Select a different country or region to see content for your location.
United States
02:08:21 GMT+0000 (Coordinated Universal Time)

ARCA-GREASE-GUN
Grease press
Lever grease gun ARCA-GREASE-GUN
Replaces
ARCA.GREASE-GUN
Preferred product
Technical data
400 g | Fill quantity: grease cartridge (up to NLGI 3) | |
500 cm³ | Fill quantity: loose grease (up to NLGI 3) | |
400 bar | Operating pressure | |
1,9 cm³ | Delivery rate per stroke (approx. value) | |
Steel, zinc-coated | Pressure pipe: material | |
56 mm | Pressure pipe: diameter | |
296 mm | Pressure pipe: length | |
G1/8 | Connecting thread | |
≈m | 1,25 kg | Weight |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2024-03-14 | Technische Produktinformation | TPI 252 | Englisch