Select a different country or region to see content for your location.
United States
11:34:00 GMT+0000 (Coordinated Universal Time)
Technical data
25 kg hobbock | Usage | |
Pneumatic pump | Design | |
RP ¼" | Connector compressed air inlet | |
R ¼" | Connector grease outlet | |
40 mm | Suction pipe diameter | |
495 mm | Suction pipe length | |
425 bar | Operating pressure (at 6 bar pneumatic supply pressure) | |
3 bar | Pneumatic supply pressure, min. | |
8 bar | Pneumatic supply pressure, max. | |
1:55 | Pressure ratio | |
1.150 cm³/min | Delivery rate | |
70,178 in³/min | Delivery rate | |
85 dB | Sound pressure level | |
≈m | 19 kg | Weight |
Additional information
Pneumatic drum pump with suction pipe, grease gun, high-pressure-hose with connecting nipples, grease follower piston, dust cover | Included in delivery |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2024-03-14 | Technische Produktinformation | TPI 252 | Englisch
Lubricators
Recently viewed products

Wait to see recently viewed products