Select a different country or region to see content for your location.
United States
14:47:39 GMT+0000 (Coordinated Universal Time)
Technical data
180 kg drum | Usage | |
Pneumatic pump | Design | |
RP ¼" | Connector compressed air inlet | |
R ¼" | Connector grease outlet | |
40 mm | Suction pipe diameter | |
950 mm | Suction pipe length | |
425 bar | Operating pressure (at 6 bar pneumatic supply pressure) | |
3 bar | Pneumatic supply pressure, min. | |
8 bar | Pneumatic supply pressure, max. | |
1:55 | Pressure ratio | |
1.150 cm³/min | Delivery rate | |
70,178 in³/min | Delivery rate | |
85 dB | Sound pressure level | |
≈m | 6,3 kg | Weight |
Additional information
Pneumatic drum pump with suction pipe | Included in delivery |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2024-03-14 | Technische Produktinformation | TPI 252 | Englisch