Select a different country or region to see content for your location.
United States
18:05:46 GMT+0000 (Coordinated Universal Time)

OPTIME-LW-C1-R3
Automatic lubrication system
OPTIME C1, Single-point lubricator for the OPTIME Ecosystem
Preferred product
Part of OPTIME Solutions – Additional products required for operation, additional recurring charges per active sensor apply.

Technical data
Piston pump | Functional principle | |
VLub | 60 / 125 cm³ | Lubricant volume |
≈ 0,5 cm³ | Metering volume per lubrication interval | |
0,17 – 8,3 cm³ | Metering volume per day | |
pop | 10 bar | Operating pressure, max. |
≤ NLGI 2 (suitability test required) | Lubricant | |
nout | 1 | Number of outlets |
1 | Number of lubrication points: direct | |
Uop | 6-V alkaline battery | Operating voltage |
OPTIME | Controller (integrated) | |
via OPTIME | Monitoring: fill level | |
1 up to 12 months | Dispensing time cartridge | |
Empty level, back pressure, internal error: via OPTIME | Error message | |
NFC | Commissioning | |
2,4 GHz | Wirepas Mesh (ISM band) | |
100 m | Line of sight range | |
IP68 | Protection class | |
Polyethylenterephthalat (PET) | Housing material | |
tmin | -10 °C | Operating temperature, min. |
tmax | 55 °C | Operating temperature, max. |
arbitrary | Mounting position | |
G¼ | Connection thread | |
60 x 60 x 93 | Dimensions (mm) | |
≈m | 0,26 kg | Weight |
Additional information
10x OPTIME C1, 10x battery pack, 1x OPTIME C1 prefill nipple; lubricant cartridge CONCEPT1 not included | Scope of delivery per package | |
EU-Members, Israel, Republic of Macedonia, Norway, Morocco, Serbia, Saudi Arabia, United Arab Emirates, South Africa, Switzerland, Turkey, UK, Australia, China, India, Indonesia, South Korea, Taiwan, Japan, Malaysia, New Zealand, Philippines, Singapore, Thailand, Vietnam, Canada, Brazil, Colombia, Peru, Mexico, Chile, USA | Country approvals |

Downloads:

