Select a different country or region to see content for your location.
United States
07:29:01 GMT+0000 (Coordinated Universal Time)

ARCANOL-TEMP120-5KG
Bearing grease
High-temperature grease ARCANOL-TEMP120
Replaces
ARCA.GREASE.TEMP120.5KG
Preferred product
Technical data
ϑ Omin | -30 °C | Operating temperature, min. |
ϑ Omax | 180 °C | Operating temperature, max. |
ϑG | 120 °C | Upper continuous limit temperature |
n · dM | 300.000 mm/min | Speed of rotation specific value |
Polycarbamide | Thickener type | |
Synthetic oil | Base oil type | |
ν40 | 400 mm²/s | Base oil viscosity at +40°C |
ν100 | 40 mm²/s | Base oil viscosity at +100 °C |
2 | NLGI class | |
High-temperature grease | Grease category | |
ρ | 0,93 kg/dm³ | Density |
5 kg bucket | Container | |
≈m | 5,4 kg | Weight |

Downloads:
Your current product variant
Grease category | HT | High-temperature greases |
Package size | 5 KG | 5 kg bucket |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products