Select a different country or region to see content for your location.
United States
14:26:21 GMT+0000 (Coordinated Universal Time)

ARCANOL-SPEED2,6-25KG
Bearing grease
Special grease ARCANOL-SPEED2,6
Replaces
ARCA.GREASE.SPEED2, 6.25KG
Preferred product
Technical data
ϑ Omin | -40 °C | Operating temperature, min. |
ϑ Omax | 120 °C | Operating temperature, max. |
ϑG | 80 °C | Upper continuous limit temperature |
n · dM | 2.000.000 mm/min | Speed of rotation specific value |
Lithium complex soap | Thickener type | |
Synthetic oil | Base oil type | |
ν40 | 25 mm²/s | Base oil viscosity at +40°C |
ν100 | 6 mm²/s | Base oil viscosity at +100 °C |
2/3 | NLGI class | |
Special grease | Grease category | |
ρ | 0,94 kg/dm³ | Density |
25 kg hobbock | Container | |
≈m | 26,6 kg | Weight |

Downloads:
Your current product variant
Grease category | SG | Special greases |
Package size | 25 KG | 25 kg hobbock |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.