Select a different country or region to see content for your location.
United States
10:31:44 GMT+0000 (Coordinated Universal Time)

ARCANOL-LOAD460-50KG
Bearing grease
Heavy-duty grease ARCANOL-LOAD460
Replaces
ARCA.GREASE.LOAD460.50KG
Preferred product
Technical data
ϑ Omin | -40 °C | Operating temperature, min. |
ϑ Omax | 130 °C | Operating temperature, max. |
ϑG | 80 °C | Upper continuous limit temperature |
n · dM | 400.000 mm/min | Speed of rotation specific value |
Lithium/calcium soap | Thickener type | |
Mineral oil | Base oil type | |
ν40 | 400 mm²/s | Base oil viscosity at +40°C |
ν100 | 25,8 mm²/s | Base oil viscosity at +100 °C |
1 | NLGI class | |
Heavy-duty grease | Grease category | |
ρ | 0,93 kg/dm³ | Density |
50 kg hobbock | Container | |
≈m | 54,47 kg | Weight |
Additional Information
Downloads:
Your current product variant
Grease category | HD | Heavy-duty greases |
Package size | 50 KG | 50 kg hobbock |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products