Select a different country or region to see content for your location.
United States
11:37:40 GMT+0000 (Coordinated Universal Time)

ARCANOL-LOAD400-50KG
Bearing grease
Heavy-duty grease ARCANOL-LOAD400
Replaces
ARCA.GREASE.LOAD400.50KG
Preferred product
Technical data
ϑ Omin | -40 °C | Operating temperature, min. |
ϑ Omax | 130 °C | Operating temperature, max. |
ϑG | 80 °C | Upper continuous limit temperature |
n · dM | 400.000 mm/min | Speed of rotation specific value |
Lithium complex soap | Thickener type | |
Mineral oil | Base oil type | |
ν40 | 400 mm²/s | Base oil viscosity at +40°C |
ν100 | 27 mm²/s | Base oil viscosity at +100 °C |
2 | NLGI class | |
Heavy-duty grease | Grease category | |
ρ | 0,9 kg/dm³ | Density |
50 kg hobbock | Container | |
≈m | 54,47 kg | Weight |

Downloads:
Your current product variant
Grease category | HD | Heavy-duty greases |
Package size | 50 KG | 50 kg hobbock |
Recently viewed products