Select a different country or region to see content for your location.
United States
23:50:18 GMT+0000 (Coordinated Universal Time)

ARCANOL-LOAD220-12,5KG
Bearing grease
Heavy-duty grease ARCANOL-LOAD220
Preferred product
Frequently bought together
Technical data
ϑ Omin | -20 °C | Operating temperature, min. |
ϑ Omax | 140 °C | Operating temperature, max. |
ϑG | 80 °C | Upper continuous limit temperature |
n · dM | 500.000 mm/min | Speed of rotation specific value |
Lithium complex soap | Thickener type | |
Mineral oil | Base oil type | |
ν40 | 245 mm²/s | Base oil viscosity at +40°C |
ν100 | 20 mm²/s | Base oil viscosity at +100 °C |
2 | NLGI class | |
Heavy-duty grease | Grease category | |
ρ | 0,9 kg/dm³ | Density |
12,5 kg bucket | Container | |
≈m | 13,36 kg | Weight |
Additional Information
Downloads:
Your current product variant
Grease category | HD | Heavy-duty greases |
Package size | 12.5 KG | 12,5 kg bucket |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Preferred products based on ARCANOL-LOAD220
