Select a different country or region to see content for your location.
United States
18:30:27 GMT+0000 (Coordinated Universal Time)

ARCANOL-MOUNTINGPASTE2-70G
Mounting paste
ARCANOL-MOUNTINGPASTE2
Preferred product
Technical data
Lithium | Thickener Type | |
Synthetic oil | Base Oil type | |
100 mm²/s | Base oil viscosity at +40 °C | |
13,5 mm²/s | Base oil viscosity at +100 °C | |
-30 °C ... +140 °C | Operating temperature range | |
2 | NLGI class | |
ρ | 1,3 kg/dm³ | Density |
70 g tube | Container | |
≈m | 70 g | Weight |
Additional information
Not to be used for applications in railway technology. | Note |
Additional Information
Downloads:
Your current product variant
Version | MP2 | Mountingpaste_2 |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.