Select a different country or region to see content for your location.
United States
23:01:06 GMT+0000 (Coordinated Universal Time)

MOBI-PULLER-50T-HV430/S260
Mobile hydraulic heavy duty plate puller
BETEX Mobipuller, max. pull-off force 490 kN, manually operated hydraulic pump, mobile
Replaces
700003
Frequently bought together

Technical data
sc max | 260 mm | Max. working stroke cylinder |
wmax | 430 mm | Grip width, max. |
FP | 490 kN | Pulling force |
A | 740 mm | |
B | 1.560 mm | |
C | 430 mm | |
D | 900 – 1430 | Working height range [bottom – center axis cylinder] (mm) |
1570 x 990 x 1510 | Dimensions [LxWxH] (mm) | |
Single acting, manually operated | Pump | |
≈m | 435 kg | Weight |
Additional information
Plate puller, height adjustable, with safety cage | Functional principle | |
2 swivel castors with brake function, 2 fixed castors | Castors | |
4 adapter pieces (2x Ø 40 mm, 2x Ø 50 mm) | Included in delivery |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.