Select a different country or region to see content for your location.
United States
12:13:08 GMT+0000 (Coordinated Universal Time)

MOBI-PULLER-50T-EVA430/S260
Mobile hydraulic heavy duty plate puller
BETEX Mobipuller, max. pull-off force 490 kN, electrically driven hydraulic aggregate, mobile
Replaces
700004

Technical data
U | 230 V | Voltage |
AC power | Current type | |
f | 50 – 60 Hz | Power frequency |
sc max | 260 mm | Max. working stroke cylinder |
wmax | 430 mm | Grip width, max. |
FP | 490 kN | Pulling force |
A | 740 mm | |
B | 1.560 mm | |
C | 430 mm | |
D | 900 – 1430 | Working height range [bottom – center axis cylinder] (mm) |
1570 x 990 x 1510 | Dimensions [LxWxH] (mm) | |
Single acting, electrical | Pump | |
≈m | 450 kg | Weight |
Additional information
Plate puller, height adjustable, with safety cage | Functional principle | |
2 swivel castors with brake function, 2 fixed castors | Castors | |
Remote control, 4 adapter pieces (2x Ø 40 mm, 2x Ø 50 mm) | Included in delivery |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products