Select a different country or region to see content for your location.
United States
18:51:32 GMT+0000 (Coordinated Universal Time)

HXPM-50T-2-ARM
Mobile hydraulic heavy duty hook puller
BETEX HXPM, 2-arm self-centering, max. pull-off force 490 kN, mobile
Replaces
700019
Technical data
U | 230 V | Voltage |
AC power | Current type | |
f | 50 – 60 Hz | Power frequency |
scm max | 330 mm | Max. working stroke main cylinder |
pmax | 700 bar | Max. operating pressure |
wmin | 200 mm | Grip width, min. |
wmax | 1.250 mm | Grip width, max. |
tmax | 780 mm | Grip depth, max. |
FP | 490 kN | Pulling force |
310 – 1045 | Working height range [bottom – center axis cylinder] (mm) | |
2700 x 655 x 900 | Dimensions [LxWxH] (mm) | |
≈m | 315 kg | Weight |
Additional information
electrically operated hydraulic unit for main cylinder and height adjustment, safety valve prevents overload, opening and closing of the gripper arms by means of hand pump | Functional principle | |
2 swivel castors with brake function, 2 fixed castors | Castors | |
Remote control, 4 adapter pieces (total length 620 mm), security blanket | Included in delivery |
Downloads:
Your current product variant
Series | HXPM | With cart |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.