Select a different country or region to see content for your location.
United States
11:33:49 GMT+0000 (Coordinated Universal Time)

HXPM-100T-2/3-ARM
Mobile hydraulic heavy duty hook puller
BETEX HXPM, 2/3-arm self-centering, max. pull-off force 980 kN, mobile
Replaces
700015
Technical data
U | 400 V | Voltage |
Three-phase AC | Current type | |
f | 50 – 60 Hz | Power frequency |
scm max | 270 mm | Max. working stroke main cylinder |
pmax | 700 bar | Max. operating pressure |
wmin | 300 mm | Grip width, min. |
wmax | 1.500 mm | Grip width, max. |
tmax | 1.220 mm | Grip depth, max. |
FP | 980 kN | Pulling force |
820 – 1320 | Working height range [bottom – center axis cylinder] (mm) | |
2790 x 1030 x 1410 | Dimensions [LxWxH] (mm) | |
≈m | 1.120 kg | Weight |
Additional information
electrically operated hydraulic unit for main cylinder, height adjustment as well as opening and closing of the gripper arms, safety valve prevents overloading | Functional principle | |
two- or three-arm puller (convertible) | Usability | |
2 swivel castors with brake function, 2 fixed castors | Castors | |
Remote control, 7 adapter pieces (total length 1125 mm), security blanket | Included in delivery |
Downloads:
Your current product variant
Series | HXPM | With cart |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.