Select a different country or region to see content for your location.
United States
21:16:34 GMT+0000 (Coordinated Universal Time)

AHP-803-SET
Hydraulic pump, manual
BETEX Ultra-high-pressure aluminum hand pump, in set with pressure gauge, T-piece, hose, couplings and steel box
Replaces
72658032
Technical data
pmax | 3.200 bar | Maximum operating pressure |
p1 | 20 bar | Operating pressure, 1st stage |
V̇H1 | 12,9 cm³ | Oil flow/stroke, 1st stage |
V̇H2 | 0,59 cm³ | Oil flow/stroke, 2nd stage |
Vmax | 3 l | Volume of oil container |
Veff | 2,5 l | Useable oil quantity |
FL max | 500 N | Maximum hand lever force |
3/4"-16UNF | Hose connection pump body | |
620 mm | Length pump | |
140 mm | Width pump | |
170 mm | Height pump | |
9,4 kg | Weight pump | |
761 x 264 x 244 | Dimensions steel case (mm) | |
≈m | 16,8 kg | Weight 1 |
Additional information
preferably for high-pressure applications, e.g. removal and mounting of bearings and components using the pressure oil method | Use |
Footnotes
1

Downloads:
Your current product variant
Series | AHP | Aluminum lightweight hand pump, 2-stage |
Version | HPA | For high-pressure applications |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.