Select a different country or region to see content for your location.
United States
13:31:14 GMT+0000 (Coordinated Universal Time)

AHP-802-HN-SET
Hydraulic pump, manual
BETEX Aluminum hand pump, two-stage, in set with pressure gauge, T-piece, hose, couplings and steel box
Replaces
7265782
Technical data
pmax | 1.000 bar | Maximum operating pressure |
p1 | 20 bar | Operating pressure, 1st stage |
V̇H1 | 12,9 cm³ | Oil flow/stroke, 1st stage |
V̇H2 | 1,65 cm³ | Oil flow/stroke, 2nd stage |
Vmax | 3 l | Volume of oil container |
Veff | 2,5 l | Useable oil quantity |
3/8" NPT | Hose connection pump body | |
Quick coupling G¼ | Coupling | |
615 mm | Length pump | |
140 mm | Width pump | |
170 mm | Height pump | |
8,6 kg | Weight pump | |
761 x 264 x 244 | Dimensions steel case (mm) | |
≈m | 16,8 kg | Weight 1 |
Additional information
preferably in combination with hydraulic nuts HYDNUT | Use |
Related products
HYDNUT..-E
HYDNUT..-E-INCH
HYDNUT..-HEAVY |
Footnotes
1

Downloads:
Your current product variant
Series | AHP | Aluminum lightweight hand pump, 2-stage |
Version | HN | For use with hydraulic nuts |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products