Select a different country or region to see content for your location.
United States
00:36:34 GMT+0000 (Coordinated Universal Time)

AHP-702-SET
Hydraulic pump, manual
BETEX Aluminum hand pump, two-stage, in set with pressure gauge, T-piece, hose, couplings and steel box
Replaces
7265701

Technical data
pmax | 700 bar | Maximum operating pressure |
p1 | 20 bar | Operating pressure, 1st stage |
V̇H1 | 12,9 cm³ | Oil flow/stroke, 1st stage |
V̇H2 | 1,65 cm³ | Oil flow/stroke, 2nd stage |
Vmax | 1 l | Volume of oil container |
Veff | 0,75 l | Useable oil quantity |
single-acting | Cylinder compatibility | |
3/8" NPT | Hose connection pump body | |
542 mm | Length pump | |
110 mm | Width pump | |
130 mm | Height pump | |
4,1 kg | Weight pump | |
722 x 155 x 166 | Dimensions steel case (mm) | |
≈m | 11,1 kg | Weight 1 |
Dimensions
A | 542 mm | |
B | 513 mm | |
C | 110 mm | |
D | 77 mm | |
E | 130 mm | |
F | 127 mm | |
G | 42,5 mm | |
H | 37 mm |
Additional information
preferably in combination with hydraulic cylinders and hydraulic pullers HXP | Use |
Footnotes
1

Downloads:
Your current product variant
Series | AHP | Aluminum lightweight hand pump, 2-stage |
Version | HC | For use with hydraulic cylinders |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.