Select a different country or region to see content for your location.
United States
06:19:30 GMT+0000 (Coordinated Universal Time)

AHP-701-SET
Hydraulic pump, manual
BETEX Aluminum hand pump, two-stage, in set with pressure gauge, T-piece, hose, couplings and steel box
Replaces
7265501

Technical data
pmax | 700 bar | Maximum operating pressure |
p1 | 20 bar | Operating pressure, 1st stage |
V̇H1 | 12,9 cm³ | Oil flow/stroke, 1st stage |
V̇H2 | 1,65 cm³ | Oil flow/stroke, 2nd stage |
Vmax | 0,5 l | Volume of oil container |
Veff | 0,35 l | Useable oil quantity |
single-acting | Cylinder compatibility | |
3/8" NPT | Hose connection pump body | |
391 mm | Length pump | |
110 mm | Width pump | |
140 mm | Height pump | |
3,6 kg | Weight pump | |
722 x 155 x 166 | Dimensions steel case (mm) | |
≈m | 10,4 kg | Weight 1 |
Dimensions
A | 391 mm | |
B | 361 mm | |
C | 110 mm | |
D | 77 mm | |
E | 140 mm | |
F | 127 mm | |
G | 42,5 mm | |
H | 37 mm |
Additional information
preferably in combination with hydraulic cylinders and hydraulic pullers HXP | Use |
Footnotes
1

Downloads:
Your current product variant
Series | AHP | Aluminum lightweight hand pump, 2-stage |
Version | HC | For use with hydraulic cylinders |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products