Select a different country or region to see content for your location.
United States
00:18:57 GMT+0000 (Coordinated Universal Time)

EP-420S-400V
Hydraulic pump, electric
BETEX EP-420, 700 bar, usable oil volume 18 l
Frequently bought together

Technical data
pmax | 700 bar | Maximum operating pressure |
V̇H0 | 9.500 cm³ | Flow rate/minute, without load |
V̇H350 | 1.950 cm³ | Flow rate/minute @ 350 bar |
V̇H700 | 1.800 cm³ | Flow rate/minute @ 700 bar |
Vmax | 20 l | Volume of oil container |
Veff | 18 l | Useable oil quantity |
single-acting | Cylinder compatibility | |
2 pos./2-way | Valve type | |
U | 400 V | Operating voltage |
f | 50 – 60 Hz | Power frequency |
I | 6 A | Amperage |
three-phase | Motor type | |
PM | 2,24 kW | Motor power |
≈ 80 dB | Noise level @ 700 bar | |
≈m | 57,6 kg | Weight |
Dimensions
B | 199 mm | |
C | 365 mm | |
D | 330 mm | |
E | 627,5 mm | |
F | 365 mm | |
G | 330 mm | |
H | 3/8" NPT | |
J | 512 mm |
Additional information
Motor thermally protected, remote control with 3 m cable, automatic overload valve (700 bar) | Product specifics |
Downloads:
Your current product variant
Series | EP | Electric pump |
Version | HC | For use with hydraulic cylinders |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.