Select a different country or region to see content for your location.
United States
14:14:33 GMT+0000 (Coordinated Universal Time)

Technical data
pmax | 700 bar | Maximum operating pressure |
V̇H0 | 8.200 cm³ | Flow rate/minute, without load |
V̇H350 | 840 cm³ | Flow rate/minute @ 350 bar |
V̇H700 | 750 cm³ | Flow rate/minute @ 700 bar |
Vmax | 11 l | Volume of oil container |
Veff | 9,5 l | Useable oil quantity |
single-acting | Cylinder compatibility | |
2 pos./2-way | Valve type | |
Hold/reverse | Valve function | |
U | 230 V | Operating voltage |
f | 50 – 60 Hz | Power frequency |
I | 12 A | Amperage |
single-phase | Motor type | |
PM | 1,12 kW | Motor power |
≈ 80 dB | Noise level @ 700 bar | |
≈m | 35,6 kg | Weight |
Dimensions
A | 559 mm | |
B | 176 mm | |
C | 515,5 mm | |
D | 300 mm | |
E | 391,5 mm | |
F | 224,4 mm | |
G | 180 mm | |
H | 3/8" NPT | |
J | 515,5 mm |
Additional information
Motor thermally protected, remote control with 3 m cable, automatic overload valve (700 bar) | Product specifics |
Downloads:
Your current product variant
Series | EP | Electric pump |
Version | HC | For use with hydraulic cylinders |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products