Select a different country or region to see content for your location.
United States
08:31:54 GMT+0000 (Coordinated Universal Time)

Technical data
pmax | 700 bar | Maximum operating pressure |
V̇H0 | 4.000 cm³ | Flow rate/minute, without load |
V̇H350 | 330 cm³ | Flow rate/minute @ 350 bar |
V̇H700 | 280 cm³ | Flow rate/minute @ 700 bar |
Vmax | 3 l | Volume of oil container |
Veff | 2,4 l | Useable oil quantity |
double-acting | Cylinder compatibility | |
3 pos./4-way | Valve type | |
Forward/hold/reverse | Valve function | |
U | 120 V | Operating voltage |
f | 50 – 60 Hz | Power frequency |
I | 10 A | Amperage |
single-phase | Motor type | |
PM | 0,45 kW | Motor power |
≈ 80 dB | Noise level @ 700 bar | |
≈m | 26,6 kg | Weight |
Dimensions
A | 511,5 mm | |
B | 148,5 mm | |
C | 295,5 mm | |
D | 251 mm | |
E | 406 mm | |
F | 206,5 mm | |
G | 149,4 mm | |
H | 3/8" NPT | |
J | 485 mm |
Additional information
Motor thermally protected, remote control with 3 m cable, automatic overload valve (700 bar) | Product specifics |
Downloads:
Your current product variant
Series | EP | Electric pump |
Version | HC | For use with hydraulic cylinders |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.