Select a different country or region to see content for your location.
United States
08:53:07 GMT+0000 (Coordinated Universal Time)

UHAP-2800
Hydraulic pump, air-driven
BETEX Air-hydraulic all-purpose ultra-high pressure pump, 2800 bar
Technical data
pmax | 2.800 bar | Maximum operating pressure |
V̇ | 430 cm³ @ 700 bar | Oil flow/minute |
Vmax | 5 l | Volume of oil container |
pAIR | 7 bar | Required pressure in the air supply |
single-acting | Cylinder compatibility | |
L0 | 3.000 mm | Hose length |
500 mm | Length pump | |
350 mm | Width pump | |
430 mm | Height pump | |
≈m | 29 kg | Weight |
Additional information
portable, with quick coupling, air filter, automatic overload valve, trolley optional | Product specifics | |
including pressure gauge, HP hose, connection nipple, extra 1/4” coupling set | Delivery scope | |
preferably for high-pressure applications, e.g. removal and mounting of bearings and components using the pressure oil method | Use |
Downloads:
Your current product variant
Series | UHAP | Air-hydraulic ultra high pressure pump |
Version | HPA | For high-pressure applications |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.