Select a different country or region to see content for your location.
United States
05:22:00 GMT+0000 (Coordinated Universal Time)

AP-8000S-HN-SET
Hydraulic pump, air-driven
BETEX Air-hydraulic foot pump, 700 bar, in set with pressure gauge, T-piece, hose, couplings and steel box
Replaces
720006241

Technical data
pmax | 700 bar | Maximum operating pressure |
V̇ | 195 cm³ @ 700 bar | Oil flow/minute |
Vmax | 8 l | Volume of oil container |
Veff | 7,2 l | Useable oil quantity |
pAIR | 7 – 10 bar | Required pressure in the air supply |
3/8" NPT | Hose connection pump body | |
Quick coupling G¼ | Coupling | |
19,1 kg | Weight pump | |
660 x 380 x 310 | Dimensions steel case (mm) | |
≈m | 23,2 kg | Weight 1 |
Dimensions
A | 236 mm | |
B | 184 mm | |
C | 143 mm | |
D | 311,6 mm | |
E | 311,6 mm | |
F | 90 mm | |
J | 251 mm |
Additional information
preferably in combination with hydraulic nuts HYDNUT | Use |
Related products
HYDNUT..-E
HYDNUT..-E-INCH
HYDNUT..-HEAVY |
Footnotes
1
including accessories and storage case
Downloads:
Your current product variant
Series | AP | Air-hydraulic pump |
Version | HN | For use with hydraulic nuts |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products