Select a different country or region to see content for your location.
United States
17:17:16 GMT+0000 (Coordinated Universal Time)

AP-3000S-HN-SET
Hydraulic pump, air-driven
BETEX Air-hydraulic foot pump, 700 bar, in set with pressure gauge, T-piece, hose, couplings and steel box
Replaces
720006221

Technical data
pmax | 700 bar | Maximum operating pressure |
V̇ | 195 cm³ @ 700 bar | Oil flow/minute |
Vmax | 3 l | Volume of oil container |
Veff | 2,5 l | Useable oil quantity |
pAIR | 7 – 10 bar | Required pressure in the air supply |
3/8" NPT | Hose connection pump body | |
Quick coupling G¼ | Coupling | |
9,1 kg | Weight pump | |
376 x 243 x 253 | Dimensions steel case (mm) | |
≈m | 14,3 kg | Weight 1 |
Dimensions
A | 247 mm | |
B | 190 mm | |
C | 114 mm | |
D | 309 mm | |
E | 160 mm | |
F | 90 mm | |
J | 289 mm |
Additional information
preferably in combination with hydraulic nuts HYDNUT | Use |
Related products
HYDNUT..-E
HYDNUT..-E-INCH
HYDNUT..-HEAVY |
Footnotes
1

Downloads:
Your current product variant
Series | AP | Air-hydraulic pump |
Version | HN | For use with hydraulic nuts |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.