Select a different country or region to see content for your location.
United States
03:18:47 GMT+0000 (Coordinated Universal Time)
Product information

Technical data
d | 850 mm | Inner diameter (tolerance: H7) |
D | 1.275 mm | Outer Diameter |
B | 95 mm | Width |
D1 | 1.135 mm | |
d1 | 905 mm | |
s | 38 mm | Stroke, max. |
3.685 cm² | Piston surface | |
300 bar | Pressure, max. | |
11.060 kN | Drive-up force, max. | |
≈m | 520,3 kg | Weight |
Additional information
1 pc. Hydraulic nut, 1 pc. Screw plug, 1 pc. Connection nipple, 1 pc. Replacement seal set, 1 pc. User manual | Delivery scope |
Downloads:
Your current product variant
Series | HEAVY | Reinforced version without thread |