Select a different country or region to see content for your location.
United States
02:15:49 GMT+0000 (Coordinated Universal Time)
Product information

Technical data
d | 750 mm | Inner diameter (tolerance: H7) |
D | 1.130 mm | Outer Diameter |
B | 88 mm | Width |
D1 | 1.007 mm | |
d1 | 800 mm | |
s | 32 mm | Stroke, max. |
2.938 cm² | Piston surface | |
300 bar | Pressure, max. | |
8.810 kN | Drive-up force, max. | |
≈m | 381,3 kg | Weight |
Additional information
1 pc. Hydraulic nut, 1 pc. Screw plug, 1 pc. Connection nipple, 1 pc. Replacement seal set, 1 pc. User manual | Delivery scope |
Downloads:
Your current product variant
Series | HEAVY | Reinforced version without thread |